IESNA:LM-63-2002
[TEST]P956937
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28365
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3927.6 4437.7 4945.7 5375.6 5703.9 5903.2 6049.7 6202.2 6346.8 6512.9
6716.1 6934.9 7206.5 7503.6 7874.8 8404.4 9135.2 10123.9 11429.3 13100
15263.1 17856.1 20259.6 21654.8 21389.1 19341.2 15546.4 11278.8 7237.8 5145
3550.5 2225.7 1238.9 269.7 0 0 0
3927.6 4361.4 4822.6 5197.8 5477.2 5660.9 5787.9 5926.6 6073.2 6223.7
6413.2 6639.9 6903.7 7196.8 7548.5 8009.7 8629.1 9447.8 10495.2 11951
13848.4 15669.5 16562.5 16255.8 15179.1 13373.5 10528.4 7124.5 3847.5 2272.6
1252.5 560.8 216.9 27.4 0 0 0
3927.6 4316.5 4674.1 4935.9 5133.3 5252.5 5336.5 5445.9 5541.7 5633.5
5762.5 5934.5 6137.7 6333.1 6542.2 6798.1 7099.1 7460.6 7904.1 8347.7
8482.5 8037 6909.5 5586.6 4113.3 2854.9 2016.6 1455.8 1022 734.7
496.3 297 166.1 74.3 13.7 0 0
3927.6 4205.1 4470.9 4666.3 4779.6 4838.2 4879.3 4896.9 4885.1 4840.2
4773.7 4738.6 4699.5 4605.7 4400.5 4107.4 3802.6 3511.4 3261.3 3091.3
3005.3 2927.2 2819.7 2638 2499.2 2391.8 2059.6 1668.8 1102.1 771.9
551 383 254 109.4 15.6 0 0
3927.6 4093.7 4285.2 4429.8 4508 4527.5 4482.6 4361.4 4166 3912
3638.4 3417.6 3273 3185.1 3114.8 3011.2 2862.7 2720 2608.7 2550
2550 2565.7 2569.6 2553.9 2438.7 2184.6 1915 1735.2 1461.6 1174.4
852 558.9 304.8 119.2 7.8 0 0
3927.6 4003.9 4095.7 4201.2 4277.4 4269.6 4166 3964.8 3720.5 3491.9
3302.3 3167.5 3089.4 3030.7 2962.3 2856.8 2708.3 2528.5 2352.7 2213.9
2139.7 2149.5 2210 2251.1 2235.4 2167 2018.5 1778.2 1510.5 1258.4
1022 803.1 584.3 340 146.6 0 0
3927.6 3882.7 3912 3986.3 4068.3 4107.4 4046.8 3914 3765.5 3632.6
3497.8 3345.3 3187.1 3032.7 2882.2 2723.9 2550 2366.4 2192.4 2049.8
1922.8 1815.3 1723.5 1664.9 1647.3 1641.4 1610.1 1539.8 1418.6 1248.6
963.3 660.5 365.4 193.5 70.3 0 0
3927.6 3802.6 3730.3 3745.9 3865.1 4017.5 4136.7 4146.5 4062.5 3929.6
3775.2 3591.5 3378.6 3153.8 2940.8 2737.6 2544.2 2356.6 2188.5 2057.6
1961.9 1899.3 1848.5 1786 1690.3 1539.8 1383.5 1270.1 1168.5 1055.2
906.7 701.5 451.4 261.8 86 0 0
3927.6 3706.8 3538.8 3513.4 3630.6 3925.7 4242.2 4390.8 4345.8 4177.8
3976.5 3771.3 3554.4 3314.1 3073.7 2839.2 2618.4 2415.2 2237.4 2100.6
1997 1924.7 1895.4 1875.9 1832.9 1739.1 1625.8 1496.8 1365.9 1213.5
1027.8 801.2 590.1 371.3 121.2 0 0
3927.6 3615 3362.9 3237.9 3298.4 3595.5 4031.2 4381 4465 4318.5
4074.2 3839.7 3622.8 3396.1 3171.4 2946.7 2723.9 2507 2317.5 2172.9
2051.8 1971.6 1913 1887.6 1850.5 1782.1 1684.4 1575 1455.8 1322.9
1139.2 904.7 664.4 365.4 113.3 3.9 0
3927.6 3532.9 3255.5 3091.3 3114.8 3380.5 3783 4134.8 4332.1 4277.4
4072.2 3839.7 3622.8 3407.9 3196.8 2985.8 2766.9 2552 2364.4 2206.1
2071.3 1979.5 1911.1 1870 1827 1748.9 1633.6 1508.5 1383.5 1236.9
1055.2 816.8 594 316.6 86 0 0
3927.6 3517.3 3187.1 2958.4 2915.4 3091.3 3405.9 3765.5 4003.9 4027.3
3900.3 3702.9 3507.5 3325.8 3146 2952.6 2749.4 2544.2 2354.6 2192.4
2053.7 1954.1 1868.1 1789.9 1696.1 1557.4 1363.9 1139.2 928.2 754.3
582.3 388.9 236.4 119.2 9.8 0 0
3927.6 3421.5 3015.1 2694.6 2536.4 2544.2 2643.8 2778.7 2886.1 2942.8
2942.8 2872.5 2782.6 2686.8 2581.3 2469.9 2360.5 2241.3 2098.7 1952.1
1811.4 1651.2 1485.1 1340.5 1193.9 996.6 801.2 658.5 545.2 433.8
318.5 197.4 91.8 25.4 0 0 0
3927.6 3351.2 2884.2 2495.3 2255 2151.4 2118.2 2114.3 2102.6 2085
2047.8 1977.5 1893.5 1793.8 1676.6 1580.8 1487 1414.7 1367.8 1348.3
1322.9 1268.2 1180.2 1068.9 936 797.3 668.3 555 447.5 349.8
250.1 140.7 60.6 9.8 0 0 0
3927.6 3316 2796.2 2372.2 2092.8 1954.1 1881.8 1819.2 1748.9 1670.7
1600.4 1543.7 1479.2 1426.5 1363.9 1301.4 1235 1149 1053.2 973.1
891 816.8 752.3 701.5 644.8 574.5 496.3 418.2 334.1 256
173.9 109.4 52.8 2 0 0 0
3927.6 3286.7 2743.5 2307.7 2014.6 1858.3 1762.6 1670.7 1582.8 1494.8
1410.8 1338.5 1270.1 1201.7 1139.2 1078.6 1014.2 947.7 885.2 818.7
756.2 701.5 652.7 599.9 537.4 482.7 420.1 349.8 269.7 199.3
144.6 86 29.3 0 0 0 0
3927.6 3314.1 2761.1 2317.5 2000.9 1817.3 1694.2 1600.4 1520.3 1442.1
1363.9 1289.7 1213.5 1145.1 1082.5 1020 955.5 885.2 814.8 742.5
680 627.3 582.3 543.2 504.1 461.2 402.5 338.1 281.4 232.5
179.8 123.1 44.9 0 0 0 0
3927.6 3329.7 2780.6 2331.2 1993.1 1770.4 1639.4 1555.4 1481.2 1403
1328.8 1254.5 1188.1 1125.5 1066.9 1004.4 941.9 871.5 801.2 730.8
668.3 623.3 586.2 555 517.8 467 398.6 342 299 254
199.3 132.9 52.8 15.6 0 0 0
3927.6 3329.7 2802.1 2348.8 1987.3 1733.2 1594.5 1514.4 1440.1 1365.9
1283.8 1213.5 1152.9 1086.5 1022 957.5 891 824.6 758.2 695.6
644.8 611.6 580.4 547.1 496.3 426 340 299 256 209.1
152.4 80.1 33.2 7.8 0 0 0
3927.6 3396.1 2886.1 2430.8 2036.1 1741.1 1584.7 1500.7 1426.5 1363.9
1291.6 1223.2 1156.8 1092.3 1025.9 961.4 895 830.5 769.9 715.2
670.2 635.1 599.9 556.9 494.4 394.7 297 256 214.9 170
121.2 70.3 37.1 15.6 3.9 0 0
3927.6 3435.2 2942.8 2487.5 2079.1 1768.4 1594.5 1502.7 1430.4 1363.9
1295.5 1229.1 1164.6 1100.1 1037.6 975.1 910.6 848.1 789.4 736.7
691.7 654.6 615.5 566.7 498.3 394.7 293.1 252.1 209.1 166.1
115.3 68.4 39.1 19.5 9.8 0 0
3927.6 3450.9 2979.9 2536.4 2118.2 1817.3 1602.3 1512.4 1432.3 1375.7
1311.2 1246.7 1184.2 1121.6 1061.1 1002.4 939.9 877.4 818.7 760.1
713.2 674.1 633.1 588.2 504.1 400.6 310.7 271.6 226.7 181.7
129 78.2 46.9 29.3 17.6 7.8 0
3927.6 3560.3 3149.9 2725.9 2305.8 1936.5 1676.6 1532 1453.8 1391.3
1334.6 1276 1217.4 1158.8 1098.2 1037.6 977 914.5 857.8 803.1
754.3 709.3 664.4 613.6 551 470.9 371.3 316.6 269.7 222.8
170 107.5 66.4 43 31.3 15.6 0
3927.6 3642.4 3304.3 2927.2 2524.6 2141.6 1821.2 1580.8 1461.6 1391.3
1334.6 1278 1221.3 1162.7 1104 1041.5 975.1 914.5 855.9 801.2
756.2 709.3 660.5 605.8 545.2 478.7 402.5 338.1 291.2 244.3
195.4 140.7 72.3 43 27.4 13.7 0
3927.6 3720.5 3484.1 3185.1 2851 2483.6 2124.1 1778.2 1516.3 1405
1338.5 1278 1221.3 1162.7 1100.1 1039.6 975.1 910.6 848.1 781.6
719.1 660.5 605.8 555 512 461.2 398.6 332.2 269.7 220.8
177.8 132.9 74.3 33.2 17.6 5.9 0
3927.6 3845.6 3732.2 3558.3 3276.9 2954.5 2632.1 2303.8 1877.8 1535.9
1373.7 1297.5 1235 1174.4 1115.8 1055.2 992.7 930.1 865.6 797.3
732.8 668.3 609.7 555 502.2 447.5 388.9 332.2 269.7 205.2
158.3 111.4 70.3 37.1 17.6 7.8 0
3927.6 3974.5 3998 3974.5 3839.7 3628.7 3378.6 3101.1 2745.4 2286.2
1811.4 1459.7 1291.6 1215.4 1158.8 1104 1045.4 994.6 945.8 887.1
828.5 756.2 683.9 617.5 564.7 513.9 564.7 592.1 447.5 357.6
236.4 173.9 99.7 48.9 23.4 11.7 0
3927.6 4101.6 4271.6 4410.3 4465 4422 4283.3 4101.6 3931.6 3728.3
3417.6 2995.6 2501.2 1997 1588.6 1371.7 1309.2 1262.3 1180.2 1106
1049.3 998.5 926.2 873.5 920.4 955.5 805.1 611.6 371.3 277.5
207.1 150.5 101.6 58.6 29.3 9.8 0
3927.6 4230.5 4549 4846 5066.9 5193.9 5201.7 5129.4 5061 5039.5
5025.8 4967.2 4851.9 4707.3 4523.6 4310.6 4042.9 3787 3697.1 4033.2
4762 5455.7 5559.3 4818.7 3400.1 2014.6 1190 748.4 517.8 379.1
287.2 207.1 140.7 80.1 31.3 7.8 0
3927.6 4355.6 4803.1 5246.6 5617.9 5856.3 5969.6 6008.7 6047.8 6116.2
6221.7 6358.5 6522.6 6673.1 6823.6 6936.9 7116.7 7439.1 8040.9 9025.8
10303.7 11689.1 13041.3 14080.9 14202.1 13227 11355 8871.4 6194.3 3871
2249.1 1338.5 762.1 287.2 87.9 3.9 0
3927.6 4400.5 4918.3 5432.3 5858.2 6139.6 6280.3 6340.9 6397.6 6475.7
6583.2 6712.2 6880.2 7050.2 7233.9 7484 7843.6 8367.3 9141.1 10213.8
11638.3 13518.1 16081.8 19263 21314.8 20818.5 19296.3 17201.5 14940.7 12795.1
10600.7 8179.7 5598.4 3290.6 1334.6 336.1 0
3927.6 4433.7 4996.5 5582.7 6047.8 6352.6 6503.1 6548 6571.5 6583.2
6612.5 6651.6 6702.4 6723.9 6792.3 6944.7 7212.4 7638.4 8328.2 9342.3
10708.2 12613.4 15480 19692.9 25295.2 27077.3 25639.1 23933.2 22045.6 20079.8
17180 13424.3 9356 5696.1 2249.1 719.1 0
3927.6 4508 5172.4 5850.4 6411.2 6751.3 6849 6788.4 6643.8 6434.7
6204.1 5983.3 5764.5 5561.2 5461.6 5580.8 6100.6 7022.9 8138.6 9184
10174.7 11329.6 12908.5 15184.9 19544.4 24765.7 23700.7 21170.2 19509.3 18372
16752.1 14409.2 11257.3 7835.7 3064 504.1 0
3927.6 4547.1 5354.1 6092.7 6682.9 6970.1 6964.2 6716.1 6323.3 5909.1
5516.3 5188 4934 4785.5 4932 5660.9 6901.7 8418.1 10018.4 11704.8
13549.4 15306.1 16982.7 18926.9 21801.4 25471.1 26184.3 24292.8 22170.7 19995.8
17412.6 13944.1 9836.7 4762 1864.2 209.1 0
3927.6 4607.7 5393.2 6170.9 6772.7 7061.9 6938.8 6501.1 5948.1 5504.6
5109.8 4795.2 4570.5 4519.7 4943.8 6067.3 7736.1 9832.8 12418 15560.1
19005.1 22547.8 26088.6 29271.7 32888.7 36214.4 37056.6 35534.4 32632.7 28761.7
23671.4 16662.2 10813.7 5979.4 2884.2 334.1 0
3927.6 4611.6 5403 6170.9 6753.2 7011.1 6886.1 6460.1 5911 5418.6
5023.9 4715.1 4511.9 4541.2 5131.3 6456.2 8367.3 10872.3 14055.5 17678.3
21371.5 24986.5 28623 32370.8 36609.2 39690.7 39864.6 37433.8 33197.4 27593.2
21734.9 16144.4 10549.9 6137.7 2432.8 306.8 0
3927.6 4611.6 5383.4 6124 6657.5 6901.7 6872.4 6596.9 6172.9 5707.8
5293.5 4984.8 4771.8 4754.2 5219.3 6383.9 8091.7 10133.7 12519.6 15165.4
17809.2 20464.8 23016.8 25580.5 29093.9 32536.9 33457.3 31743.6 28830.1 25037.3
20802.8 16124.8 12144.4 7231.9 2745.4 242.3 0
3927.6 4558.8 5277.9 5952 6440.6 6690.7 6770.8 6725.8 6540.2 6260.8
5950.1 5651.1 5393.2 5254.4 5383.4 6014.6 7161.6 8640.8 10217.7 11679.4
13090.2 14329.1 15497.6 17131.2 20238.1 23358.7 22956.2 20306.5 17860 15696.9
12996.4 9766.4 6551.9 3187.1 895 109.4 0
3927.6 4556.8 5199.7 5791.8 6219.7 6458.1 6594.9 6682.9 6727.8 6741.5
6718 6651.6 6569.5 6479.6 6466 6624.2 7108.8 7956.9 9145 10497.2
12046.7 13969.5 16509.8 19808.2 23274.7 23927.4 20296.7 15685.2 11536.7 8400.5
6593 4816.7 3493.8 2055.7 572.5 23.4 0
3927.6 4449.4 4990.6 5488.9 5852.4 6071.2 6233.4 6374.1 6505 6671.1
6850.9 7030.7 7259.3 7478.2 7775.2 8218.7 8857.7 9770.3 11151.8 13035.5
15337.4 18008.5 21181.9 24730.5 26002.6 24128.6 19698.8 14782.4 9983.3 7200.7
5209.5 3476.3 2092.8 482.7 11.7 0 0
3927.6 4437.7 4945.7 5375.6 5703.9 5903.2 6049.7 6202.2 6346.8 6512.9
6716.1 6934.9 7206.5 7503.6 7874.8 8404.4 9135.2 10123.9 11429.3 13100
15263.1 17856.1 20259.6 21654.8 21389.1 19341.2 15546.4 11278.8 7237.8 5145
3550.5 2225.7 1238.9 269.7 0 0 0
